For Industrial Use Cartridge Filter (Thread Winding Type ) EA997KB-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage …Petroleum Product ,Beverage Water ,Food ,Alcohol ,EAch Seed Organic solvent etc.
・Material …Filter Material :Cotton ,Core :SUS304
・Filtration Accuracy …50μm
・Full length …250mm
・Thread Winding Type