For Industrial Use Cartridge Filter (Thread Winding Type ) EA997KA-26

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage …General For Industrial Use Water ,Chemistry Chemicals ,EAch Seed Agent ,Synthetic resin ・Painting etc.
・Material …Filter Material :PP,Core :PP
・Filtration Accuracy …25μm
・Full length …500mm
・Thread Winding Type