(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Industrial Use Cartridge Filter (Thread Winding Type ) EA997KA-7

For Industrial Use Cartridge Filter (Thread Winding Type ) EA997KA-7

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA997KA-7

Part Number
EA997KA-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 420.00

WESS 1 Piece(s) 22 Day(s)

Product Description

【Product Specifications】
・Usage …General For Industrial Use Water ,Chemistry Chemicals ,EAch Seed Agent ,Synthetic resin ・Painting etc.
・Material …Filter Material :PP,Core :PP
・Filtration Accuracy …50μm
・Full length …250mm
・Thread Winding Type

Specifications of EA997KA-7

Part Number
EA997KA-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 420.00

WESS 1 Piece(s) 22 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1