(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA991CG-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 64,287.00 ฿ 51,667.46 |
OIL | 1 Piece(s) | 22 Day(s) |
【Product Specifications】
・The air system
・It can be attached to 16kg can directly.
・Size …Dia 350x880(H)mm
・Weight …10.4kg
・Inlet …G1/4
・Air Usage Pressure …0.2 to 1MPa
・Air Consumption …400L/min
・Steel
・Max. Discharge Pressure …40MPa
・Maximum Discharge Rate …1100g/min
Part Number |
---|
EA991CG-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 64,287.00 ฿ 51,667.46 |
OIL | 1 Piece(s) | 22 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?