(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA991CG-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 15,367.00 ฿ 12,007.77 |
OIL | 1 Piece(s) | 22 Day(s) |
【Product Specifications】
・Manual Type
・It can be attached to 16kg can directly.
・It is a pump for exclusive use of the grease filling.
・Size …Dia 350 x 670(H)mm
・Weight …4.4kg
・Steel
・Maximum Discharge Rate …30ml
Part Number |
---|
EA991CG-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 15,367.00 ฿ 12,007.77 |
OIL | 1 Piece(s) | 22 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?