Tire Stopper For Bracket EA984VA-40

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Fix The Bracket to Wall and you can store the tire stopper.
・Size …320(W) x 105(D) x 120(H)mm
・Hole Dia. size …10x15mm
・Material …Stainless
・Weight …740g
・cinformity tire Stopper size …width 250mm or less ,Height 100mm more than