Key Box Hanger Less Type (Changeable Dial Type) EA983ZA-26

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Body :Zinc Alloy ,Cable :Steel (Vinyl coating )
・Number Setting Available
・The width …68mm
・Hanger Dia. …7.93mm
・Clearance size …Vertical :117,Horizontal :42
・size …Outside Dim :77(W)×45(D)×132(H)mm,Inside Dim688(W)×25(D)×110(H)mm
・Variable dial Type