Pc Securitynon Gas Wire EA983TS-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・ …Wire ,Dial Key 2 pcs,Spacer x3 Pcs (Thickness :1.6,0.8,0.4mm)
・Wire Dia …4.2mm
・Wire Length …2m
・Dial Key size …28x16x10mm
・East instakkation(security slot). For prevention of theft.
・The password dial lock is 4 figure .It is setable with a favorite number.