[Olive Drab Color ]Cylinder Padlock (Common Key) EA983SG-240

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Body :BrassHanger :Hard SteelCylinder :Brass
・The width …40mm
・Hanger Dia. …6.3mm
・Clearance …Longitudinal :22mm, The side :22mm
・With Key 2 Pcs
・Size …D:6.3mm, H:33mm, T:13mm, W:40mm, X:22mm, Y:22mm