[Olive Drab Color ]Cylinder Padlock (Common Key) EA983SG-230

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Body :BrassHanger :Hard SteelCylinder :Brass
・The width …30mm
・Hanger Dia. …5.0mm
・Clearance …Longitudinal :19mm, The side :16mm
・With Key 2 Pcs
・Size …D:4.8mm, H:27mm, T:11mm, W:30mm , X:18mm, Y:16mm