Dial Lock Dial Lock (Common Key) EA983S-111

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Body :Aluminum ,Hanger :Steel
・Number Of Dials …4Figure
・Number Setting Available
・The width …40mm
・Hanger Dia. …6.0mm
・Clearance size …Vertical :25mm,Horizontal :22mm
・Color …Red