Dial Lock Dial Lock (Common Key) EA983S-103

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Body :Aluminum ,Hanger :Steel
・Number Of Dials …3Figure
・Number Setting Available
・The width …30mm
・Hanger Dia. …4.8mm
・Clearance size …Vertical :24mm,Horizontal :14mm
・Color …Black