Lock And Key, Dial Lock (Common Key) EA983S-93

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Body :Aluminum ,Hanger :Steel
・Number Of Dials …3Figure
・Number Setting Available
・The width …20mm
・Hanger Dia. …3.2mm
・Clearance size …Vertical :21mm,Horizontal :9mm
・Color …Black