Padlock EA983S-82

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Body ・Hanger :Steel
・With Key (2 Pcs)
・TASLock (The United States Customs Authorization items )
・The width …33mm
・Hanger Dia. …3mm
・Clearance size …Vertical :16.8mm,Horizontal :10.8mm
・Color …Silver