(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Warning Light [With Magnet /Battery type ] EA983FR-51

LED Warning Light [With Magnet /Battery type ] EA983FR-51

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983FR-51

Part Number
EA983FR-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 794.97

DIRECTIONAL ARROW 1 Piece(s) 8 Day(s)

Product Description

【Product Specifications】
・Power Supply …AA Battery ×3 Pcs(Separately Sold :EA758YA-3A(4 Pcs ))
・Light Source …Red Color LED Ball 12Light ,White LED Ball 3Light
・size …Dia 100×30mm
・Weight …126g
・9Variety Lighting Up ・Flashing With a function (Spin ・Flash ・Flashing ・Alternate ・SOS・Strong Lighting Up ・Weak Lighting Up ・2Lighting Up ・4Lighting Up )
・With Magnet
・Continuous Operating Time …Spin :9HourFlashing :30Hour

Specifications of EA983FR-51

Part Number
EA983FR-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 794.97

DIRECTIONAL ARROW 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1