(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Guard (for Oil Surface)

Corner Guard (for Oil Surface)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983FE-303

  • Product Type
    Corner Type Cushion
  • Color
    Yellow
  • Mounting Method
    Other
  • Material
    Nitrile Rubber (NBR)
  • Thickness (mm)
    9
  • Length x Width x Height (mm)
    70×70×31
  • Quantity
    2 pcs.
  • Details 1
    With adhesive
  • Details 2
    For oil level
  • Product detail type
    Corner Guard
Part Number
EA983FE-303
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 362.00

DIRECTIONAL ARROW 1 Piece(s) Same day

Basic Specifications

Product Description

[Applications]
·For protecting corners in places where oil is used, such as around machine tools
[Product Specifications]
·With adhesive

Specifications of EA983FE-303

  • Product Type
    Corner Type Cushion
  • Color
    Yellow
  • Mounting Method
    Other
  • Material
    Nitrile Rubber (NBR)
  • Thickness (mm)
    9
  • Length x Width x Height (mm)
    70×70×31
  • Quantity
    2 pcs.
  • Details 1
    With adhesive
  • Details 2
    For oil level
  • Product detail type
    Corner Guard
Part Number
EA983FE-303
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 362.00

DIRECTIONAL ARROW 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1