Cabinet For Earthquake-resistant Belt EA979CF-18

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Easy to install.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(Per 1pc)
    ・Material …Metal fittings :Steel , Belt :Polypropylene , Adhesives :Acrylic fiber System
    ・Internal Installation
    ・Compatible Dim. …Inside Dim to 1800mm
    ・Adhesion / Screwed

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cabinet For Earthquake-resistant Belt EA979CF-18 | ESCO | MISUMI Thailand