Metal Fittings To Prevent Tipping (Whiteboard With Stand For ) EA979CD-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Installation Leg Height …50~140mm
・size …70×150×184mm(Max. )
・Material …Metal fittings :Steel (seize Painting ),Buffering Material :Urethane Rubber ,Adhesives :Acrylic fiber System
・Grip Nut ,Lock ・Release is Easy Exclusive Use Bracket.