(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stopper for Platform Truck (Water resistant)【2 Pieces Per Package】

Stopper for Platform Truck (Water resistant)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,198.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA979CA-11
EA979CA-12
EA979CA-13
EA979CA-14
EA979CB-11
EA979CB-12
EA979CB-13
EA979CB-14
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Wheel Size

฿ 1,198.06

DISASTER DEFENSE APPLIANCE 2 Pack(s)

2 Pieces Per Package

5 Day(s) White for 75 mm

฿ 1,200.38

DISASTER DEFENSE APPLIANCE 2 Pack(s)

2 Pieces Per Package

5 Day(s) White For 100 mm

฿ 1,347.13

DISASTER DEFENSE APPLIANCE 2 Pack(s)

2 Pieces Per Package

5 Day(s) White For 125 mm

฿ 1,244.60

DISASTER DEFENSE APPLIANCE 1 Pack(s)

2 Pieces Per Package

5 Day(s) White For 150 mm

฿ 1,198.06

DISASTER DEFENSE APPLIANCE 1 Pack(s)

2 Pieces Per Package

5 Day(s) Yellow/black for 75 mm

฿ 1,200.38

DISASTER DEFENSE APPLIANCE 1 Pack(s)

2 Pieces Per Package

5 Day(s) Yellow/black For 100 mm

฿ 1,243.83

DISASTER DEFENSE APPLIANCE 2 Pack(s)

2 Pieces Per Package

5 Day(s) Yellow/black For 125 mm

฿ 1,244.60

DISASTER DEFENSE APPLIANCE 1 Pack(s)

2 Pieces Per Package

6 Day(s) Yellow/black For 150 mm

Basic Specifications

  • Materials
    Main Body: Paper board (recycled paper), anti-slip: Specially processed aluminum
  • Details 1
    With string
  • Product Detail Type
    Stopper for Platform Truck (Water resistant)
  • Usable Floor
    Concrete, asphalt, etc.

Product Description

It is used for chocking the wheels of trolleys and carts.
Can be used outdoors due to outstanding water resistance thanks to wax permeation processing.
Usable floor surfaces are assumed to be concrete, asphalt, etc.

Part Number
EA979CA-11
EA979CA-12
EA979CA-13
EA979CA-14
EA979CB-11
EA979CB-12
EA979CB-13
EA979CB-14
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Wheel Size

฿ 1,198.06

DISASTER DEFENSE APPLIANCE 2 Pack(s)

2 Pieces Per Package

5 Day(s) White for 75 mm

฿ 1,200.38

DISASTER DEFENSE APPLIANCE 2 Pack(s)

2 Pieces Per Package

5 Day(s) White For 100 mm

฿ 1,347.13

DISASTER DEFENSE APPLIANCE 2 Pack(s)

2 Pieces Per Package

5 Day(s) White For 125 mm

฿ 1,244.60

DISASTER DEFENSE APPLIANCE 1 Pack(s)

2 Pieces Per Package

5 Day(s) White For 150 mm

฿ 1,198.06

DISASTER DEFENSE APPLIANCE 1 Pack(s)

2 Pieces Per Package

5 Day(s) Yellow/black for 75 mm

฿ 1,200.38

DISASTER DEFENSE APPLIANCE 1 Pack(s)

2 Pieces Per Package

5 Day(s) Yellow/black For 100 mm

฿ 1,243.83

DISASTER DEFENSE APPLIANCE 2 Pack(s)

2 Pieces Per Package

5 Day(s) Yellow/black For 125 mm

฿ 1,244.60

DISASTER DEFENSE APPLIANCE 1 Pack(s)

2 Pieces Per Package

6 Day(s) Yellow/black For 150 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1