(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA943MC-25A |
EA943MC-50A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tape width |
---|---|---|---|---|---|---|
฿ 225.00 |
TAPE | 1 Piece(s) | 14 Day(s) | 24mm | ||
฿ 442.00 |
TAPE | 1 Piece(s) | 14 Day(s) | 48mm |
Masking tape for painting made of crepe paper.
Tape length 55 m.
White color.
Part Number |
---|
EA943MC-25A |
EA943MC-50A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tape width |
---|---|---|---|---|---|---|
฿ 225.00 |
TAPE | 1 Piece(s) | 14 Day(s) | 24mm | ||
฿ 442.00 |
TAPE | 1 Piece(s) | 14 Day(s) | 48mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?