(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA917AE-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 83,567.00 |
CAMPING GEAR | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Material …Polyurethane +Polyethylene ,Handle :Elastomer ,Latch :ABS
・Can keep ice for 7 to 10 days.
・Movable hinge handles and main body-attached handles make it convenient to carry
・With Caster and Drain Valve
・Volume …75.7L
・Weight …22.5kg
・Outside Dim …1089(W) x 527(D) x 514(H)mm
・Inside Dim …737(W) x 330(D) x 330(H)mm
Part Number |
---|
EA917AE-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 83,567.00 |
CAMPING GEAR | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?