Nail Clipper (Winding Nail Exclusive Use ) EA916HH-41

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Blade :Stainless Cutlery Steel
・With safety cap
・Convex blade shape warped outwards so that the blade does not touch the skin.
・Sinceit can be cut from the center of the nail, it prevent too much corner cutting or deep clawing,which causes rolled nails.
・Blade shape…Convex blade
・Full length …125mm
・For rolled nails