Nail File EA916HH-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Blade :Stainless Steel ,Grip :Elastomer
・The hard surface is finished in three steps, Soft surface is etched two files.
・Full length …145mm
・File Length …Soft Surface :82mmHard Surface :65mm