Sun Shade EA912-20B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For Windshield
・Sucker installation system
・Material …Body :Aluminum (Powder Court )Sucker :PVC
・Making Rise In Temperature Slower.
・Deodorization, Antibacteria By The Catalytic Action
・Size …1300(W) x 600(H)mm