Three-Section Folding Telescopic Ladder (Outrigger Addapted ) EA902NC-17

Caution
Product Description
【Product Specifications】
・Maximum Load …130kg
・Aluminum Alloy
・With a sticker that lets you know the angle of leaning.
・Separate type with independent upper and medium ladder extensible rope.
・Since the operation rope is a circulation type, the rope does not clingto the feet, and it is possible to elevating work with confidence.
・With Outrigger
・Expanded Length …6.95 to 7.09m
・Shortened Length …3.01m
・Weight(kg) …20.5
・Steps …21