(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA899HW-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 15,820.00 ฿ 12,656.00 |
CLEANER | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power Supply …100V
・Power Consumption …1140W
・Suction Power …300W
・Max. Air flow …3.5m3/min
・Max. Degree Of Vacuum …22.0kPa
・Noise …72dB
・Size …331 x 364 x 334(H)mm
・Weight …6.6kg
・Cord Length …5m(2 cores)
・Accessories …Hose (Dia 38mm x 1.8m), Extension Tube , Pipe holder, Floor nozzle , Gap nozzle , Hose Connection Handle , Trash Bag (10Sheets)
・Avaiable trash bag …45L(800 x 650mm), Thickness:0.04mm or more
・Dust Collecting Capacity …8L
・Water AbsorptionVolume …6L
・Electric power tool …Single Operation System
Part Number |
---|
EA899HW-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 15,820.00 ฿ 12,656.00 |
CLEANER | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?