(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA815LN-27B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 15,134.00 ฿ 12,107.20 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 22 Day(s) | 10 |
【Product Specifications】
・Power Supply …AC100 to 120V
・Bulb …12W LED bulb
・Light Source …LED bulb
・Brightness …1030lm
・Brightness …5500lx(1m Ahead )
・Cord Length …3m
・Height …1070mm
・Weight …2.5kg
・Expected life…When the environmental temperatureis 40℃ : 40,000 hoursWhen the environmental temperature is 25℃ : 60,000 hours(on the assumption that the light flux is reduced 30% from its initial value)
・Environmental temperature…-10 to 40℃(but do not freeze.)
・Illumination partis 320 degrees turn.
・Waterproof standard IP67 (only head case)
・High-power LED for energy saving, high brightness, long life, etc.Due to low heat generation, it is best suited for use in precision measurement equipment and precision machinery.The illuminance remains the same even if input voltage changes because a constant current power supply device is built in.
・Environment-friendly lighting device compliant with RoHS REACH regulations.
Part Number |
---|
EA815LN-27B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 15,134.00 ฿ 12,107.20 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 22 Day(s) | 10 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?