(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA815LN-21B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,650.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power Supply …AC100 to 120V
・Power Consumption …5W
・Brightness (1m)…1750lx
・Light Source …LED Ball
・Brightness …430lm
・Height …230.5mm
・Weight …0.6kg
・Cord Length …2m(With Plug )
・Illumination Part 320°Spin Possible
・Water-proof Standard IP67 (Head Case Only )
・High power LED is used to realize energy saving, high brightness, long life etc. Ideal for use with highly accurate measurement equipment and precision machinery because of low heat generation. Due to thebuilt-in low-current power supply, the illuminance does not change even if the input voltage fluctuates.
Part Number |
---|
EA815LN-21B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,650.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?