(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA815LK-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,177.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power Supply …AC100V(50/60Hz)
・Light Source …Daylight Color LED
・Code Length …1.8m
・With Remote Controller(ON/OFF)
・I can connect EA815LK-21(Max. 3 Stand until )
・With 2-levels brightness adjustment function
・With For fixing Metalfittings ,Screw ,Double-Sided Tape ,Sleeve
・Light guide plate use. Bright slim.
・Brightness …260lm
・Power Consumption …5W
・Full length …360mm
Part Number |
---|
EA815LK-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,177.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?