Extension Cord EA815HG-0.3A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Code Length …300mm
    ・Rating …125V・15A(1500W)
    ・Outlet …2P×3Piece
    ・Specification …2P
    ・Material …Body (Plug Integrate type ):Urea Resin ,Plug :PVC
    ・size …29(W)×70(D)×21(H)mm(※code ・Plug Part Remove )
    ・Weight …About 58g
    ・PSEApplicable Code Goods
    ・【※Caution ※】…Since this product is designed assuming power supply in Japan, it can not be used outside Japan.
    ・Ultra small three-mouth tap convenient to carry.It is not bulky even when put in a bag, it is idealfor going out on business trips.
    ・Convenient cable tie to put together the code.
    ・Because it uses urea resin excellent in heat resistance, it is difficult to melt even in case of overheating, it is effective in preventing electric fire.
    ・It adopts double cladding code, it is effective for preventing electric shock and fire caused by wire breakage and over-tearing.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Extension Cord EA815HG-0.3A | ESCO | MISUMI Thailand