(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA814AG-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 14,194.00 ฿ 11,355.20 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 15 Day(s) |
【Product Specifications】
・Power Supply …AC100V
・Bulb …LED bulb
・Cable Spec. …VCT 0.75mm2 x 2 cores
・Outdoor rain-proof type
・Water-proof …IP65
・With a folding plug
・Bulb …40W
・Cord Length …10m
・Brightness …3,600lm
・Clamp Range …95mm
・Size…Dia 210 x 230mm
・Weight …3.63kg
Part Number |
---|
EA814AG-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 14,194.00 ฿ 11,355.20 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 15 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?