Transceiver (Supporting Relay) EA790AF-16A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・No Licence or Qualification required
    ・High level Water proof, Dust-proof(IP67)
    ・Conpact Body - Weight less than 100g, The width 47mm
    ・With Emergency Call Function
    ・Can be operated for a long time even with One battery.
    ・Rechargeable battery and Charger are Separately sold.
    ・Function…Time Sound Volume Change Function, Conpandor Function,Scan Function, Group・Individual Call Function,VOX Function Built-In, Disconnection Detection Function,Microphone Sensitivity・Squelch Adjustment etc.(Reception Exclusive Use Function/One-touch PTT Function /Secret Talk Function/Transmission Output Switching Function【10mW/1mW】/Pocket Beep(R) Function/Power Save Function/Tone Burst Function/VOX Sensitivity ・Delay Time Variable/Battery Level Indication/Used Channel Setting Function etc.)
    ・Number Of Channels …47ch(Alternating Talk 20ch + Relay Call 27ch)
    ・Working Frequency Band …400MHz Band
    ・Transmission Output …10mW/1mW (+20%~-50%)
    ・Speaker Output …More than 40mW(8ΩLoad 10% Distortion)
    ・Communication range(Standard)…City area:About 100~200m
    ・Power Supply…AA Alkaline Dry Cell x 1pc. (Separately Sold) or Rechargeable Battery(Nickel Hydrogen Battery)(Separately Sold)
    ・Continuous Operating Time …AA Alkalinity Battery x 1pc.:About 37Hours,Nickel Hydrogen Rechargeable battery (Option):About 32Hours
    ・Size…47(W) x 26.5(D) x 81(H)mm
    ・Weight …About 120g(Nickel hydoride battery Installed )
    ・Accessories …Belt Clip, Attachments
    ・For inside the Kitchen, Plant Site, In Warehouse, Leisure Events, Traffic controls.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Transceiver (Supporting Relay) EA790AF-16A | ESCO | MISUMI Thailand