For construction Whiteboard With Stand (Folding Type ) EA766ZF-52

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・size …600(W)×450(H)mm
・Weight …1.66kg
・Material …The surface :SteelThe back :Aluminum
・Useful To Mobile Handle Adapted
・The back is Receipt Pocket Adapted
・Accessories …Whiteboard With Stand Marker (Black )1 Pcs ,BlackboardOff
・Description …Construction Name ・Construction job ・Lateral Point
・Folding Type