(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA766ZF-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,014.00 |
DIRECTIONAL ARROW | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・size …600(W)×450(H)mm
・Weight …1.66kg
・Material …The surface :SteelThe back :Aluminum
・Useful To Mobile Handle Adapted
・The back is Receipt Pocket Adapted
・Accessories …Whiteboard With Stand Marker (Black )1 Pcs ,BlackboardOff
・Description …Plain Sign
・Folding Type
Part Number |
---|
EA766ZF-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,014.00 |
DIRECTIONAL ARROW | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?