Blackboard For Construction Work (Folding Type ) EA766ZE-26

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Wood type
・Into dark Line
・Size …600(W) x 24(D) x 467(H)mm
・Weight …1040g
・Accessories …Chalk 3 Pcs ,Stand ,Storage Bag \
・Folding type.
・With handle(Convenient to carry)
・With strage pocket(back)
・Folding Type