1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shredder EA763ZD-39A

STORAGE GOODS

Shredder EA763ZD-39A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 90,352.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Shredding Shape …Crosscut (3.9×38mm)
・Maximum Shredding Capacity …24Sheet
・Waste Basket Volume …60L
・Throat Width/Number …240mm(A4)
・Shredding Speed …4.8m/minutes
・Continuous Operating Time …60 minutes
・size …450(W)×435(D)×785(H)mm
・Weight …41kg
・Power Consumption …800W
・Shredding Possible media …Paper ,Card ,CD,DVD,Stapler ,Clip
・Waste Box Type …Cabinet Type
・Sleep Mode2 minutes not operatiom ,Automatic sleep Mode Energy-Saving Setting .
・A4sizeBig The amount Processing Office Most suitable.
・Green Purchasing Law Applicable Code Goods

Part Number
EA763ZD-39A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 90,352.00

฿ 67,764.00

STORAGE GOODS 1 Piece(s) 20 Day(s)

Loading...

  1. 1