Circulator(Silent Type ) EA763FB-4B

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Size …354(W) x 232(D) x 400(H)mm(Power Supply Cord Not included )
    ・Wing size (Number Of Sheets )…23cm(3 sheet )
    ・Weight …About 3.0kg
    ・Power Supply …AC100V (50/60Hz Sharing )
    ・Power Consumption …【With Swing Fixed 】 50Hz:20W/23W/26W 60Hz:21W/24W/26W【With swing Left and right】 50Hz:23W/25W/28W 60Hz:23W/26W/29W
    ・Air flow 3 Stage change. (1・2・3)
    ・Silent …with
    ・Adjusting Angle …6 stage (-20 to 90°・6 stage )
    ・Cord Length(m) …About 1.4m
    ・MaterialPolypropylene ,HIPS,ABS,Fe
    ・Color …Black
    ・Adaptation Floor Space …to 20 Tatami Mat
    ・A Circulator Product Which Sends Out Airflow More Powerful Than General Fan Products.
    ・Circulates Room Air With Direct Powerful Blow, Increasing CoolingEfficiency In The Summer And Heating Efficiency In The Winter, Making It Useful All Year Round.
    ・You Will Need Not To Set The Temperature High Which Therefore Reduces Energy Consumption And Enable Energy Saving.
    ・Silent mode is equipped, silent circulator in 35dB or less.
    ・Equipped With A Swing Function Where It Automatically Swings Its Head From Left To Right.
    ・The Wind Power Can Be Adjusted To 3 Different Stages, And The Angle On The Vertical Direction Can Be Adjusted Between 90 Degrees Upwards And 20 Degrees Downwards.
    ・Its Safety Design Will Make It Difficult For Fingers To Reach The Fans In Order To Prevent Accidents Or Injuries.
    ・Usable Not Only For Circulating Room Air But Also For Drying Laundry, Ventilating Room Air, And Sending Air To Adjacent Room.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Circulator(Silent Type ) EA763FB-4B | ESCO | MISUMI Thailand