1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microphone Addapted Loud Speaker EA763CJ-1

SAFETY GOODS

Microphone Addapted Loud Speaker EA763CJ-1
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,160.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Speaker withloudspeaker with microphone that can be used easily for meetings, lectures, events, etc.
・Power Supply …AC Adapter Or AA Battery x 6 pcs. (Separately Sold)
・Size …Speaker :297(W) x 122(D) x 142(H)mmMicrophone :Dia 53x180mm
・Weight …Speaker :2.5kg,Microphone :226g
・Accessories …Microphone Connection Cable (4.6m), Storage Bag, AC Adapter
・Two Microphone Input Terminals are carried and can be used by two people by adding a commercially available microphone.
・The Speaker can be fixed with a tripod mounting screw(UNC1/4).

 
Part Number
EA763CJ-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,160.00

฿ 12,928.00

SAFETY GOODS 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA763CJ-1 in the Microphone Addapted Loud Speaker EA763CJ-1 series.