(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA763AH-40A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,060.00 |
HOME ELECTRONICS | 1 Piece(s) | 15 Day(s) |
【Product Specifications】
・Charging type … contactless charging type
・Battery … lithium ion battery
・Vibration method … High speed linear acoustic vibration
・Frequency … 31,000 brush stroke per minute
・Mode … Normal mode, Soft mode
・Applicable voltage … AC 100 - 240 V (50/60 Hz)
・Charging time … about 17 hours
・Available time: About 60 minutes at full charge
・Power consumption … about 1W (when charging)
・Body size … 25 (W) x 30 (D) x 210 (H) mm(Including brush)
・Weight … 90 g (including brush)
・Accessories … dense microfine brush, charger,Body cover
・Dense microfine hair brush × scrub the periodontal disease causing periodontal disease hidden in the periodontal pocket with horizontal polish.
・Power control function & mode storage function
・Main body cover that can be stored hygienically
Part Number |
---|
EA763AH-40A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,060.00 |
HOME ELECTRONICS | 1 Piece(s) | 15 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?