Powerful Punch EA762MB-11A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Piercing ability…200 Sheets
・Hole Dia …6mm
・Hole Distance …80mm
・Hole Depth …12mm
・Size …142(W) x 363(D) x 180(H)mm
・Weight …2.62kg
・Can drill thick documents at once with light force.