Light-Bind Stapler EA762HC-13B

Caution
Product Description
【Product Specifications】
・Full length …83mm
・Number of needle loading…100 pcs.
・Binding number…About 32 sheets(Max.)
・Closing Depth …30mm
・Size …28(W) x 83(D) x 66(H)mm
・Weight …106g(When installed 200pcs. of needles)
・Accessories …200pcs. of Needles
・Color …White
・Flat clinch system where the binding is flat and the document is not bulky.
・A gentle shape is familiar to your hand, and it is comfortable with a light feeling.
・Preliminary needles(100 pcs.) can be stored in the body.
・Large needle residual quantity window
・Compliant with the Green Purchasing Law