Light-Bind Stapler EA762HC-11B

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Full length …83mm
    ・Number of needle loading…100 pieces
    ・Closing Number Of Sheets …About 32 Sheets (Max. )
    ・Closing Depth …30mm
    ・Size …28(W) x 83(D) x 66(H)mm
    ・Weight …106g(When 200 needles are installed )
    ・Accessories …Needle200 pieces
    ・Color …Blue
    ・Binding Flat clinch method with flat back and document not bulky
    ・Familiar with the hand in a gentle shape, light feeling comfortable.
    ・Preliminary needle (100 pieces) can be stored in the main body.
    ・Larege window confirming the remaining needle
    ・Firmly flat with a light force.
    ・Green Purchase Conformity Product