Magnet Bar Double-Sided (Screwed With Hole ) EA762FG-602

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Ferrite Magnet ,Nickel
・Useable in wall(with screw fixing hole of 6.35mm)
・Size (mm) …610x25x20
・Magnetic Force (kg/cm)…3.6