1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceiling Light EA761XS-2C

CEILING LIGHT

Ceiling Light EA761XS-2C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,527.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power Supply …100V(50/60Hz)
・Power Consumption …52W
・Light Color …Daylight Color (6500K)
・Light Source Lifespan …40000 hour
・Modulated Light …10 step gradation ,all-night light
・Size …Dia 450X93(H)mm
・Weight …1.0kg
・EquippedWith The illumination Memory Where You Can Have Your Preferred Illumination Memorized.
・Light can be controlled easily by the supplied remote controller.
・Accessories …For installation Spacer (Corner ・Round ),Remote Controller, Remote Controller Holder,AAA Battery x2 pcs , Screw x2 pcs
・Properness Tatami Mat The number … to for 12 Tatami Mat
・Brightness …5200lm

Part Number
EA761XS-2C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,527.00

CEILING LIGHT 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761XS-2C in the Ceiling Light EA761XS-2C series.