(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA761XL-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,827.00 |
STORAGE GOODS | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power Supply …AC100V
・Light Source …LED (Neutral White )
・Brightness …720lm
・Height …335~473mm
・Stepless dimming
・Weight …1.4kg
・Code Length …1.8m
・Eye friendly LED desk light.
・Removable base
・Shade size …343mm
Part Number |
---|
EA761XL-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,827.00 |
STORAGE GOODS | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?