LED Lamps, LED Stand EA761XL-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power Supply …AC100V
・Light Source …LED (Neutral White )
・Brightness …240lm
・Height …260mm
・Weight …450g
・Cord Length …1.8m
・Either outlets or USB terminals can be used.
・With glare guard adopted, the hand is bright, the lightsource is not dazzling, the eye-friendly LED desk light.
・Shade size …56mm