(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Lamp, [Clamp Formula] Flexible LED Light (AC 100 V・AA Battery Combination) EA761XE-103

LED Lamp, [Clamp Formula] Flexible LED Light (AC 100 V・AA Battery Combination) EA761XE-103

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA761XE-103

Part Number
EA761XE-103
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,465.00

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s)

Product Description

【Product Specifications】
・Power Supply …AC100V,Or ,AA Battery ×8 pcs(Separately Sold )
・Bulb …LED 48Light
・Full length …390mm
・Weight …375g
・Mounting Clamp Thickness …40mm
・Code Length …1.8m
・AC Adapter ,Battery box Adapted
・Brightness …300LumensPlastic With Case

Specifications of EA761XE-103

Part Number
EA761XE-103
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,465.00

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1