LED Lamp, [Clamp Formula] Flexible LED Light EA761XE-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power Supply …AC100~250V
・Bulb …LED Tip For Welding Machine 1Light
・Full length …480mm
・Weight …480g
・Mounting Clamp Thickness …55mm
・Code Length …1.8m
・Brightness …490Lumens