LED Lamp, [Clamp Formula] Flexible LED Light (Modulated Light With A Function) EA761XE-26

Caution
Product Description
【Product Specifications】
・Size …65x7x6cm
・Weight …500g
・Material …Iron
・LED Tip For Welding Machine …3Light
・Emission of light Section Dia …About 5cm
・Adapter (Input )…AC100V 50/60Hz
・Adapter (Output )…DC9V 300mA
・Adapter cord Length …2m
・PowerSupply Cord Length …1m
・Beam Angle …35°
・LED Type …High Power LED
・The average color rendering index (RA)…>72
・LED Lifespan (Brightness 70%)…About 30.000Hour
・Color Temperature …5600-7000K
・Total Luminous Flux …240-300lm
・The switch …Head (LED The rear )
・Flexible arm OD /Length …10mm/About 480mm
・Clamp Type