(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA761XE-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,184.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Size …32x12x8cm
・Weight …340g
・Material …Iron
・LED Tip For Welding Machine …3Light
・Emission of light Section Dia …About 5cm
・Adapter (Input )…AC100V 50/60Hz
・Adapter (Output )…DC9V 300mA
・Adapter cord Length …2m
・PowerSupply Cord Length …1m
・Beam Angle …35°
・LED Type …High Power LED
・The average color rendering index (RA)…>72
・LED Lifespan (Brightness 70%)…About 30.000Hour
・Color Temperature …5600-7000K
・Total Luminous Flux …240-300lm
・The switch …Head And Intermediate Remote Switch
・Flexible arm OD /Length …10mm/About 130mm
・Clamp Type
Part Number |
---|
EA761XE-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,184.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?